KFXS2M20DC 20MM FLANGE BALL BRG
10410768
MFG #: Link-Belt
$0.00
/
- Bore Diameter (mm): 20 mm
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Polyamide
- Housing Style: Flange Block
- Housing Type: Flange, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Cap Kit: K2126 (Closed); K2M206D (Open)
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bearing Insert Finish: Black Oxide
- Bolt Size (in): 7/16 in
- Bolt Size (mm): M11 mm
- Bolt Spacing (in): 3.5433 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 2870 lb
- End Cap Available: Yes
- Foot Height (in): 0.79 in
- Foot Height (mm): 20 mm
- Grease Fitting Thread Size: RP 1/8 PAR
- Height: 2.19
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.121 in
- Insert: SG2M20ELK8299A
- Length: 5.31
- Length Through Bore (in): 1.131 in
- Lube Fitting Type: STD FITTING PLUS PLASTIC PLUG
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 90 C
- Max Operating Temperature (F): 194 F
- Maximum Speed (RPM): 7500 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 0.75
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.359 in
- Overall Height to End Cap (in): 1.81 in
- Overall Length (in): 4.57 in
- Overall Width (in): 2.44 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Seal Kit: KL2M203E (back auxiliary seal)
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 204
- Static Load Rating (lb): 1480 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0332 cps
- Weight unit: LB
- Width: 5.31
20 mm Mounted Ball Bearing, Intermediate Duty, Polyamide 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal, Closed end cap and rear auxilary dual lip seal