UG355JH18W 3 7/16 UNMTD BALL BRG
10409817
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 3.4375 in
- Bore Size (mm): 87.3125 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- C Dynamic Load Rating: 35070 lb
- Co Static Load Rating: 24100 lb
- Locking Device Kit: U3565S
- Lubrication Type: MOBIL MOBILITH SHC460
- Maximum Speed (RPM): 3100 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 28.75
- Outside Diameter (in): 7.48 in
- Outside Diameter (mm): 190.007 mm
- Primary Seal: CLEARANCE SEAL WITH FLINGERS
- Retainer Type: STEEL
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 356
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0818 cps
- Vibration Frequency Outer Ring Defect: 0.0315 cps
- Vibration Frequency Roller Spin: 0.0348 cps
- Weight unit: LB
Link-Belt UG355JH18W Ball Bearings UG300 Unmounted Replacement Bearing. Contact Rexnord for more details.