UG332JL4C 2 UNMTD BALL BRG
10426342
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 2 in
- Bore Size (mm): 50.8 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- C Dynamic Load Rating: 16070 lb
- Co Static Load Rating: 10000 lb
- Locking Device Kit: U3355S
- Lubrication Type: DOW CORNING DC44 HT
- Maximum Speed (RPM): 4950 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 6.66
- Outside Diameter (in): 4.724 in
- Outside Diameter (mm): 119.999 mm
- Primary Seal: FLINGERS ONLY
- Retainer Type: STEEL
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 335
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0333 cps
- Weight unit: LB
Link-Belt UG332JL4C Ball Bearings UG300 Unmounted Replacement Bearing. Contact Rexnord for more details.