F322804 FLANGE HOUSING & FTG
10428524
MFG #: Link-Belt
$0.00
/
- Housing: FLANGE BLOCK 4 BOLT SQUARE BB
- Housing Material: Cast Iron
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Height: 2.25
- Housing Coating: Powder Coated
- Length: 5.75
- Net Weight: 3.70
- Size Code: 209
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.75
4-Bolt Flange Housing for size code 209 200 Series Ball Bearings