ZD9 DUPLEX HSG & SEAL KIT
10419067
MFG #: Rex
$0.00
/
- Housing: DUPLEX HOUSING
- Housing Material: Cast Iron
- Bearing Brand: REX ROLLER BEARING
- Height: 1.25
- Housing Coating: Powder Coated
- Length: 4.50
- Net Weight: 4.00
- Primary Seal: STEEL CLEARANCE SEAL
- Size Code: 9
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.50
Fixed Cast Iron Duplex Housing for Size Code 9 Spherical Roller Bearings, Clearance Seal