DSH5640430 FRAME
10416480
MFG #: Link-Belt
$0.00
/
- Series: DSHB22500 Take-up Frames
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Housing: TUFR TA BASE MT HD B564 30IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: Powder Coated
- Net Weight: 198.00
- Size Code: B564
- Weight unit: LB
30" Travel Takeup Frame for DSHB22563 Takeup Assembly