TDS4560412 FRAME
10418891
MFG #: Link-Belt
$0.00
/
- Take-up Frame Assembly Type: Conveyor Take-Up Hinged Top
- Series: TDS3U200 Take-up Frames-Hinged Top
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Housing: OLD PART NUMBER SEE ZNT1012
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Height (in): 11.8125 in
- Frame Length (in): 34.25 in
- Frame Type: Protected Screw Take-up Frame
- Frame Width (in): 4 in
- Housing Coating: Powder Coated
- Net Weight: 59.37
- Size Code: B456
- Weight unit: LB
Protected Screw Take-up Frame for TDS3U200 Series Take-up Assembly, 12" Travel