ZAT618 TAKE-UP FRAME
10411470
MFG #: Rex
$0.00
/
- Series: ZAT Take-up Frames
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP FACE MT SC 6 18IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: Powder Coated
- Net Weight: 25.00
- Size Code: 6
- Weight unit: LB
Product Family: Roller Bearing; Line: Rex