ZAT69 TAKE-UP FRAME ASSY KIT
10980575
MFG #: Rex
$0.00
/
- Take-up Frame Assembly Type: Center Pull Side Mounted
- Series: ZAT Take-up Frames
- Travel Length (in): 9 in
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP FACE MT SC 6 9IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Height (in): 3.875 in
- Frame Length (in): 17 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Side Mount Frame
- Frame Width (in): 5.8125 in
- Housing Coating: Powder Coated
- Net Weight: 17.00
- Size Code: 6
- Weight unit: LB
Spherical Roller Bearing, Center Pull Side Mounted Take-up Frame