ZHT1324 T-U FRAME CNTR PULL
10424958
MFG #: Rex
$0.00
/
- Series: ZHT Center Pull Take-up Frames
- Travel Length (in): 24 in
- Allowable Working Load (2/3 Yield Strength) (lb): 68000 lb
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP BASE MT SC 13 24IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Type: Center Pull Type Heavy Duty
- Housing Coating: Powder Coated
- Net Weight: 366.00
- Size Code: 13
- Weight unit: LB
Spherical Roller Bearing, Center Pull Take-up Frame