ZST1118 T-U FRAME CNTR PULL
10416070
MFG #: Rex
$0.00
/
- Series: ZST Center Pull Spring Loaded Take-up Frames
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP BASE MT SC 11 18IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: Powder Coated
- Net Weight: 313.80
- Size Code: 11
- Weight unit: LB
Center Pull Spring Loaded Take-up Frame for Size Code 11 Spherical Roller Bearings, 18" Travel