ZST618 T-U FRAME CNTR PULL
10443467
MFG #: Rex
$0.00
/
- Series: ZST Center Pull Spring Loaded Take-up Frames
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP BASE MT SC 6 18IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Height: 30.00
- Housing Coating: Powder Coated
- Length: 34.00
- Net Weight: 90.40
- Size Code: 6
- Unit of Dimension: IN
- Weight unit: LB
- Width: 34.00
Center Pull Spring Loaded Take-up Frame for Size Code 6 Spherical Roller Bearings, 18" Travel