CB22419E 1 3/16 CARTRIDGE ROLLER BRG
10405852
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Cartridge Block
- Radial Clearance: C0 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bore Diameter (in): 1.1875 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 1.63 in
- End Cap: B420DTC
- Grease Fitting Thread Size: 1/8 NPT
- Height: 3.00
- Housing Cast Face to Outermost Bearing Face (in): 0.53 in
- Housing Width (in): 2.13 in
- Inner Ring Outside Diameter (in): 1.532 in
- Insert: B419L
- Length: 4.00
- Length Through Bore (in): 2.69 in
- Locking Collar Outside Diameter (in): 1.97 in
- Locking Device Kit: B420SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3000 rpm
- Microlock Kit: B436MLK1
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 4.21
- Outside Diameter (in): 3.219 in
- Overall Height (in): 3.22 in
- Overall Length (in): 3.22 in
- Overall Width (in): 2.72 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 16900 lb
- Rolling Element: Spherical Roller
- Seal Kit: B420ES
- Setscrew Torque (in-lbs): 185 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B420
- Static Load Rating (lb): 18300 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.128 cps
- Vibration Frequency Outer Ring Defect: 0.0887 cps
- Vibration Frequency Roller Spin: 0.0424 cps
- Weight unit: LB
- Width: 4.00
1 3/16" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)