CSEB224M45H 45MM CARTRIDGE RLR BRG

10422490 MFG #: Link-Belt
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Steel
  • Housing Style: Cartridge Block
  • Radial Clearance: C0 STANDARD
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
  • Bore Diameter (mm): 45 mm
  • Cage Material: Steel
  • Centerline to Outermost Bearing Face (in): 1.91 in
  • Height: 3.50
  • Housing Cast Face to Outermost Bearing Face (in): 0.72 in
  • Housing Width (in): 2.39 in
  • Inner Ring Outside Diameter (in): 2.307 in
  • Length: 4.00
  • Length Through Bore (in): 3.13 in
  • Locking Collar Outside Diameter (in): 2.88 in
  • Locking Device Kit: B432SC
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 2800 rpm
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 5.78
  • Outside Diameter (in): 3.833 in
  • Overall Height (in): 3.83 in
  • Overall Length (in): 3.83 in
  • Overall Width (in): 3.13 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 25900 lb
  • Rolling Element: Spherical Roller
  • Seal Kit: B432HS
  • Setscrew Torque (in-lbs): 325 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: B432
  • Static Load Rating (lb): 33200 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1617 cps
  • Vibration Frequency Outer Ring Defect: 0.1217 cps
  • Vibration Frequency Roller Spin: 0.0559 cps
  • Weight unit: LB
  • Width: 4.00
45.00 mm Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Single Setscrew Locking Collar, Clearance Seal
QTY