FB22464E7 4 FLANGE ROLLER BRG
10415087
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Radial Clearance: C0 STANDARD
- Seal Type: Multi-Lip Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bolt Circle (in): 10.75 in
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 7.59 in
- Bore Diameter (in): 4 in
- Cage Material: Steel
- End Cap: B464DTC
- Foot Height (in): 1.13 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.25
- Housing Cast Face to Outermost Bearing Face (in): 1.03 in
- Housing Coating: Powder Coated
- Housing Color: Black
- Housing Width (in): 9.75 in
- Inner Ring Outside Diameter (in): 4.561 in
- Insert: B464L
- Length: 9.69
- Length Through Bore (in): 5.06 in
- Locking Collar Outside Diameter (in): 5.63 in
- Locking Device Kit: B464SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 625 rpm
- Microlock Kit: B580MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 57.00
- Overall Height (in): 5.22 in
- Overall Length (in): 9.75 in
- Overall Width (in): 9.75 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Radial Dynamic Load Capacity (lb): 96500 lb
- Rolling Element: Spherical Roller
- Seal Kit: B464E7S
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B464
- Standoff Distance (in): 0.25 in
- Static Load Rating (lb): 137000 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
- Width: 9.69
Link-Belt FB22464E7 Spherical Roller Bearings FB22400 Flange Block. Contact Rexnord for more details.
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)