3219FT1 1 3/16 4BLT FLNGE FLEX BLK
10413093
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.1875 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Block, Four Bolt
- Sleeve Material: Porous Sintered Bronze Oil Impregnated
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: SINTERED BRONZE SLEEVE BRG
- Bore Length (in): 1 3/8 in
- Distance Between Bolt Holes (in): 3 1/4 in
- Distance from Housing Cast Face to Inner Ring Long Hub Face (in): 5/32 in
- Distance from Mounting Surface to Cap Face (in): 2 15/64 in
- Distance from Mounting Surface to Outer Most Bearing Face (in): 1 15/32 in
- Height: 1.88
- Housing Length (in): 5 19/32 in
- Insert: 3219T1
- Insert Component Hub Diameter (in): 1 7/8 in
- Length: 4.75
- Lubrication Type: SELF LUBRICATING SLEEVE
- Maximum Temperature (C): 93 C
- Maximum Temperature (F): 200 F
- Mounting Bolt Size (in): 7/16 in
- Mounting Housing Width (in): 19/32 in
- Mounting Pad Width (in): 4 1/4 in
- Net Weight: 3.10
- Standoff Distance (in): 7/32 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.75
1 3/16" Mounted Porous Sintered Bronze, Oil Impregnated Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block