3216FT3 1 4BLT FLNGE FLEX BLK
10422303
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Block, Four Bolt
- Sleeve Material: Carbon Graphite Self-Lubricating
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: CARBON GRAPHITE SLEEVE BRG
- Bore Length (in): 1 1/8 in
- Distance Between Bolt Holes (in): 2 3/4 in
- Distance from Housing Cast Face to Inner Ring Long Hub Face (in): 1/16 in
- Distance from Mounting Surface to Cap Face (in): 2 in
- Distance from Mounting Surface to Outer Most Bearing Face (in): 1 5/16 in
- Height: 1.25
- Housing Length (in): 4 29/32 in
- Insert: 3216T3
- Insert Component Hub Diameter (in): 1 9/16 in
- Length: 4.50
- Lubrication Type: SELF LUBRICATING SLEEVE
- Maximum Temperature (C): 371 C
- Maximum Temperature (F): 700 F
- Mounting Bolt Size (in): 7/16 in
- Mounting Housing Width (in): 19/32 in
- Mounting Pad Width (in): 3 3/4 in
- Net Weight: 2.25
- Standoff Distance (in): 3/16 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.50
1" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block