3210FXT3 5/8 2BLT FLNGE FLEX BLK
10416190
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.625 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Block, Two Bolt
- Sleeve Material: Carbon Graphite Self-Lubricating
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: CARBON GRAPHITE SLEEVE BRG
- Bore Length (in): 15/16 in
- Distance Between Bolt Holes (in): 3 in
- Distance from Housing Cast Face to Inner Ring Long Hub Face (in): 7/64 in
- Distance from Mounting Surface to Cap Face (in): 1 25/32 in
- Distance from Mounting Surface to Outer Most Bearing Face (in): 1 7/64 in
- Height: 1.50
- Housing Length (in): 3 7/8 in
- Insert: 3210T3
- Insert Component Hub Diameter (in): 1 1/8 in
- Length: 4.44
- Lubrication Type: SELF LUBRICATING SLEEVE
- Maximum Temperature (C): 371 C
- Maximum Temperature (F): 700 F
- Mounting Bolt Size (in): 3/8 in
- Mounting Housing Width (in): 1/2 in
- Net Weight: 0.81
- Standoff Distance (in): 17/64 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.06
5/8" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 2-Bolt Flange Block