F2263Z 3 15/16 FLANGE BRZ SLEEVE
10418117
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.9375 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Block, Four Bolt
- Sleeve Material: Bronze
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Bolt Hole Circle Diameter (in): 9 1/2 in
- Bore Length (in): 8 in
- Distance Between Bolt Holes [Max] (in): 7 5/8 in
- Distance Between Bolt Holes [Min] (in): 6 23/32 in
- Grease Fitting Size: 1/2 NPT
- Insert: 285Y22227
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Temperature (C): 150 C
- Maximum Temperature (F): 300 F
- Mounting Bolt Size (in): 7/8 in
- Mounting Housing Width (in): 1 1/2 in
- Mounting Pad Width (in): 9 3/4 in
- Net Weight: 64.00
- Pipe Tap Size (in): 1/2 in
- Weight unit: LB
3 15/16" Mounted Bronze Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block