1043Z 2 11/16 PILLOWBLK BRONZE SLEEVE
10429540
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.6875 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Sleeve Material: Bronze
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Grease Fitting Size: 3/8 NPT
- Height: 11.25
- Insert: 285Y22220
- Length: 6.50
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 26.58
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
2 11/16" Mounted Bronze Sleeve Bearing, Cast Iron 2-Bolt Pillow Block