21231 1 15/16 PILLOWBLK BABB SLEEVE
10417711
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Split Angle
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BABBITT SLEEVE BRG
- Grease Fitting Size: 1/4 NPT
- Height: 4.50
- Length: 8.50
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 9.44
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
1 15/16" Mounted Babbitt Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint