21217 1 7/16 PILLOWBLK BABB SLEEVE
10420581
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.0625 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Split Angle
- Sleeve Material: Babbitt
- Base to Centerline Height (in): 1 1/4 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BABBITT SLEEVE BRG
- Bore Length (in): 2 1/2 in
- Distance Between Bolt Holes (in): 4 1/8 in
- Grease Fitting Size: 1/8 NPT
- Height: 3.00
- Length: 5.00
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Temperature (C): 54 C
- Maximum Temperature (F): 130 F
- Mounting Bolt Hole Slot Length (in): 5/8 in
- Mounting Bolt Size (in): 3/8 in
- Mounting Pad Height (in): 5/8 in
- Mounting Pad Length (in): 5 1/4 in
- Mounting Pad Width (in): 1 5/8 in
- Net Weight: 3.44
- Pipe Tap Size (in): 1/8 in
- Required Distance for Cap Removal (in): 3 1/2 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
1 1/16" Mounted Babbitt Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint