21232 2 PILLOWBLK BABB SLEEVE
10422148
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Split Angle
- Base to Centerline Height (in): 1 3/4 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BABBITT SLEEVE BRG
- Bolt Size (in): 5/8 in
- Bore Diameter (in): 2 in
- Bore Length (in): 4 in
- Expansion Type: Non-Expansion Bearing (Fixed)
- Grease Fitting Size: 1/4 NPT
- Height: 4.50
- Length: 8.50
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 9.19
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
2" Mounted Babbitt Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint