21464 4 PILLOWBLK BABB SLEEVE
10420587
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Gibbed Joint
- Sleeve Material: Babbitt
- Base to Centerline Height (in): 3 1/2 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BABBITT SLEEVE BRG
- Bolt Size (in): 3/4 in
- Bore Length (in): 8 in
- Distance Between Bolt Holes (in): 12 in
- Expansion Type: Non-Expansion Bearing (Fixed)
- Grease Fitting Size: 1/2 NPT
- Height: 15.63
- Length: 9.13
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 61.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.75
4" Mounted Babbitt Sleeve Bearing, Cast Iron 4-Bolt Split Pillow Block, Horizontal Gibbed Joint