21471 4 7/16 PILLOWBLK BABB SLEEVE
10422153
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.4375 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Gibbed Joint
- Sleeve Material: Babbitt
- Base to Centerline Height (in): 4 1/8 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BABBITT SLEEVE BRG
- Bolt Hole Spacing Width (in): 3 1/2 in
- Bore Length (in): 9 in
- Distance Between Bolt Holes (in): 13 1/2 in
- Expansion Type: Non-Expansion Bearing (Fixed)
- Grease Fitting Size: 1/2 NPT
- Height: 9.00
- Length: 16.75
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Temperature (C): 54 C
- Maximum Temperature (F): 130 F
- Mounting Bolt Hole Slot Length (in): 1 1/2 in
- Mounting Bolt Size (in): 7/8 in
- Mounting Pad Height (in): 1 3/4 in
- Mounting Pad Length (in): 16 1/2 in
- Mounting Pad Width (in): 6 1/4 in
- Net Weight: 88.12
- Pipe Tap Size (in): 1/2 in
- Required Distance for Cap Removal (in): 10 1/4 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.75
4 7/16" Mounted Babbitt Sleeve Bearing, Cast Iron 4-Bolt Split Pillow Block, Horizontal Gibbed Joint