21479Z 4 15/16 PILLOWBLK BRZ SLEEVE
10387491
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.9375 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Gibbed Joint
- Sleeve Material: Bronze
- Base to Centerline Height (in): 4 1/2 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Bolt Hole Spacing Width (in): 4 in
- Bore Length (in): 10 in
- Bushing: 285BY325
- Distance Between Bolt Holes (in): 15 in
- Expansion Type: Non-Expansion Bearing (Fixed)
- Grease Fitting Size: 1/2 NPT
- Insert: 285BY325
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Temperature (C): 150 C
- Maximum Temperature (F): 300 F
- Mounting Bolt Hole Slot Length (in): 1 5/8 in
- Mounting Bolt Size (in): 7/8 in
- Mounting Pad Height (in): 1 7/8 in
- Mounting Pad Length (in): 18 in
- Mounting Pad Width (in): 7 in
- Net Weight: 114.00
- Pipe Tap Size (in): 1/2 in
- Required Distance for Cap Removal (in): 11 3/16 in
- Shims: 131Y36617 QTY 8
- Weight unit: LB
4 15/16" Mounted Bronze Sleeve Bearing, Cast Iron 4-Bolt Split Pillow Block, Horizontal Gibbed Joint