214128Z 8 PILLOWBLK BRZ SLEEVE
10426588
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 8 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Gibbed Joint
- Base to Centerline Height (in): 7 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Distance Between Bolt Holes (in): 21.5 in
- Grease Fitting Size: 1/2 NPT
- Height: 13.00
- Insert: 285BY337
- Length: 25.75
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 376.00
- Shims: 131Y36630 QTY 12
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.75
Link-Belt 214128Z Sleeve Bearings 21400Z Pillow Block. Contact Rexnord for more details.