21463Z 3 15/16 PILLOWBLK BRZ SLEEVE
10443520
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.9375 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Gibbed Joint
- Sleeve Material: Bronze
- Base to Centerline Height (in): 3 1/2 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Bolt Hole Spacing Width (in): 3 in
- Bore Length (in): 8 in
- Bushing: 285BY319
- Distance Between Bolt Holes (in): 12 in
- Grease Fitting Size: 1/2 NPT
- Height: 15.63
- Insert: 285BY319
- Length: 9.13
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Temperature (C): 150 C
- Maximum Temperature (F): 300 F
- Mounting Bolt Hole Slot Length (in): 1 3/8 in
- Mounting Bolt Size (in): 3/4 in
- Mounting Pad Height (in): 1 1/2 in
- Mounting Pad Length (in): 14 3/4 in
- Mounting Pad Width (in): 5 1/2 in
- Net Weight: 62.05
- Pipe Tap Size (in): 1/2 in
- Required Distance for Cap Removal (in): 9 13/16 in
- Shims: 131Y36613 QTY 6
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.75
3 15/16" Mounted Bronze Sleeve Bearing, Cast Iron 4-Bolt Split Pillow Block, Horizontal Gibbed Joint