21548Z 3 PILLOWBLK BRZ SLEEVE
10443522
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Split 40 degree
- Sleeve Material: Bronze
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Grease Fitting Size: 1/2 NPT
- Height: 6.13
- Insert: 285BY230
- Length: 12.38
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 26.18
- Shims: 131Y95429 QTY 4
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.13
3" Mounted Bronze Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint - 40° Off Horizontal