2K14128Z 8 PILLOWBLK BRZ SLEEVE
10408633
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 8 in
- Housing Coating: Powder Coated
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Gibbed Joint
- Sleeve Material: Bronze
- Base to Centerline Height (in): 7 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Bolt Hole Spacing Width (in): 6 3/4 in
- Bore Length (in): 16 in
- Bushing: 285BY337
- Distance Between Bolt Holes (in): 21 1/2 in
- Expansion Type: Non-Expansion Bearing (Fixed)
- Grease Fitting Size: 1/2 NPT
- Insert: 285BY337
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Temperature (C): 150 C
- Maximum Temperature (F): 300 F
- Mounting Bolt Hole Slot Length (in): 2 1/4 in
- Mounting Bolt Size (in): 1 3/8 in
- Mounting Pad Height (in): 2 1/2 in
- Mounting Pad Length (in): 26 in
- Mounting Pad Width (in): 11 in
- Net Weight: 430.78
- Pipe Tap Size (in): 1/2 in
- Required Distance for Cap Removal (in): 17 7/8 in
- Shims: 131Y36630 QTY 12
- Weight unit: LB
8" Mounted Bronze Sleeve Bearing, Cast Steel 4-Bolt Split Pillow Block, Horizontal Gibbed Joint