2K1480Z 5 PILLOWBLK BRZ SLEEVE
10431038
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 5 in
- Housing Coating: Powder Coated
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Gibbed Joint
- Base to Centerline Height (in): 4.5 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Distance Between Bolt Holes (in): 15 in
- Grease Fitting Size: 1/2 NPT
- Insert: 285Y22232
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 128.27
- Shims: 131Y36617 QTY 8
- Weight unit: LB
Link-Belt 2K1480Z Sleeve Bearings 2K1400Z Pillow Block. Contact Rexnord for more details.