3223PT3 1 7/16 PILLOWBLK FLEX BLK
10435989
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.4375 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Sleeve Material: Carbon Graphite Self-Lubricating
- Base to Centerline Height (in): 1 7/8 in
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: CARBON GRAPHITE SLEEVE BRG
- Bore Length (in): 1 11/16 in
- Distance Between Bolt Holes (in): 4 15/16 in
- Distance from Bearing Centerline to Cap Face (in): 1 35/64 in
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 27/32 in
- Height: 2.13
- Insert: 3223T3
- Insert Component Hub Diameter (in): 2 1/8 in
- Length: 6.88
- Lubrication Type: SELF LUBRICATING SLEEVE
- Maximum Temperature (C): 371 C
- Maximum Temperature (F): 700 F
- Mounting Bolt Hole Slot Length (in): 13/16 in
- Mounting Bolt Size (in): 1/2 in
- Mounting Pad Height (in): 13/16 in
- Mounting Pad Length (in): 6 3/8 in
- Mounting Pad Width (in): 1 7/8 in
- Net Weight: 3.69
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.06
1 7/16" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 2-Bolt Pillow Block