3212PT1 3/4 PILLOWBLK FLEX BLK
10440631
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.75 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Base to Centerline Height (in): 1.3125 in
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: SINTERED BRONZE SLEEVE BRG
- Distance Between Bolt Holes (in): 3.875 in
- Insert: 3212T1
- Lubrication Type: SELF LUBRICATING SLEEVE
- Net Weight: 1.00
- Weight unit: LB
Product Family: Other Bearing; Line: Sleeve Bearing