DS2871 4 7/16 TAKEUP BLK BABB SLEEVE
10439313
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.4375 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take-Up Block, Flat Slot
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BABBITT SLEEVE BRG
- Grease Fitting Size: 1/2 NPT
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 115.50
- Weight unit: LB
4 7/16" Mounted Babbitt Sleeve Bearing, Cast Iron Protected Screw Take-up Block