R1003CCLPK RC 100-3FR CCLPK
10483446
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.13 in
- Pin Diameter (in): 0.375 in
- Plate Thickness (in): 0.16 in
- Roller Diameter (in): 0.75 in
- Base Catalog No: 100-3
- Height: 4.00
- Length: 6.00
- Minimum Tensile Strength (lbs): 58590 lb
- Net Weight: 0.68
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00