R2402CCLPK RC 240-2FR CCLPK
10483583
MFG #: LINK
$0.00
/
- Chain Pitch (in): 3 in
- Inside Plate Height (in): 2.81 in
- Pin Diameter (in): 0.938 in
- Plate Thickness (in): 0.38 in
- Roller Diameter (in): 1.875 in
- Base Catalog No: 240-2
- Height: 6.00
- Length: 12.00
- Minimum Tensile Strength (lbs): 225000 lb
- Net Weight: 6.91
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00