R264CCLPK RC 264FR CCLPK

10483600 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 2.5 in
  • Inside Plate Height (in): 2.38 in
  • Pin Diameter (in): 0.875 in
  • Plate Thickness (in): 0.38 in
  • Roller Diameter (in): 1.562 in
  • Base Catalog No: 264
  • Net Weight: 2.59
  • Weight unit: LB
QTY