R160M1CCLBX RC 160-M1 COT CL BX

10491703 MFG #: LINK
$0.00 /
  • Base Catalog No: 160-M1
  • Chain Construction: Cottered
  • Height: 1.00
  • Length: 8.00
  • Net Weight: 1.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
QTY