R140SURLPK RC 140H RL PK

10491784 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 1.75 in
  • Inside Plate Height (in): 1.56 in
  • Pin Diameter (in): 0.5 in
  • Plate Thickness (in): 0.25 in
  • Roller Diameter (in): 1 in
  • Base Catalog No: 140SU
  • Chain Construction: Riveted
  • Net Weight: 0.84
  • Weight unit: LB
QTY