R180SU2OFPK RC 180SU-2 OFST LK PKG
10492109
$0.00
/ EA
- Chain Pitch (in): 2.25 in
- Inside Plate Height (in): 2.14 in
- Pin Diameter (in): 0.688 in
- Plate Thickness (in): 0.31 in
- Roller Diameter (in): 1.406 in
- Base Catalog No: 180SU
- Height: 1.00
- Length: 8.00
- Net Weight: 3.62
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00