R140SUOFPK RC 140SU OFF PK
10492738
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.75 in
- Inside Plate Height (in): 1.56 in
- Pin Diameter (in): 0.5 in
- Plate Thickness (in): 0.25 in
- Roller Diameter (in): 1 in
- Base Catalog No: 140SU
- Height: 2.50
- Length: 6.00
- Net Weight: 0.83
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00