OL AL1288_I/C
10493939
MFG #: REX
$0.00
/
- Chain Pitch (in): 1.5 in
- Pin Diameter (in): 0.437 in
- Pin Diameter (mm): 11.0998 mm
- Plate Thickness (in): 0.187 in
- Base Catalog No: AL1288
- Height: 4.00
- Lacing (in): 8 x 8 in
- Length: 4.00
- Net Weight: 0.54
- Overall Width/Pin Length (in): 3.28 in
- Plate Depth (in): 1.23 in
- Unit of Dimension: IN
- Weight unit: KG
- Width: 4.00