R35SSOFPK RC 35SS OFF PK

10494486 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 0.375 in
  • Inside Plate Height (in): 0.34 in
  • Pin Diameter (in): 0.141 in
  • Plate Thickness (in): 0.05 in
  • Roller Diameter (in): 0.2 in
  • Base Catalog No: 35SS
  • Minimum Tensile Strength (lbs): 0.041 lb
QTY