R264RLPK RC 264FR RL PK
10494639
MFG #: LINK
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 2.38 in
- Pin Diameter (in): 0.875 in
- Plate Thickness (in): 0.38 in
- Roller Diameter (in): 1.562 in
- Base Catalog No: 264
- Chain Construction: Riveted
- Height: 4.00
- Length: 6.00
- Net Weight: 2.70
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00