R100SURLPK RC 100H RL PK
10495691
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.13 in
- Pin Diameter (in): 0.375 in
- Plate Thickness (in): 0.19 in
- Roller Diameter (in): 0.75 in
- Base Catalog No: 100SU
- Chain Construction: Riveted
- Height: 4.00
- Length: 6.00
- Net Weight: 0.33
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00