R120RLPK RC 120FR RL PK
10495693
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 1.38 in
- Pin Diameter (in): 0.438 in
- Plate Thickness (in): 0.19 in
- Roller Diameter (in): 0.875 in
- Base Catalog No: 120
- Chain Construction: Riveted
- Height: 4.00
- Length: 6.00
- Minimum Tensile Strength (lbs): 28125 lb
- Net Weight: 0.53
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00