R80SURLPK RC 80SU RL PK

10495718 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 1 in
  • Inside Plate Height (in): 0.91 in
  • Pin Diameter (in): 0.313 in
  • Plate Thickness (in): 0.16 in
  • Roller Diameter (in): 0.625 in
  • Base Catalog No: 80SU
  • Chain Construction: Riveted
  • Net Weight: 0.18
  • Weight unit: LB
QTY