R60H2OFPK RC 60H-2 OFF PK
10495965
MFG #: LINK
$0.00
/
- Chain Pitch (in): 0.75 in
- Inside Plate Height (in): 0.69 in
- Pin Diameter (in): 0.234 in
- Plate Thickness (in): 0.13 in
- Roller Diameter (in): 0.469 in
- Base Catalog No: 60H
- Height: 3.00
- Length: 6.00
- Net Weight: 0.17
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00