CPIN BL666; CPIN AL866_I/C
10496464
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.75 in
- Pin Diameter (in): 0.311811023622047 in
- Pin Diameter (mm): 7.92 mm
- Plate Thickness (in): 0.122047244094488 in
- Base Catalog No: BL666
- Height: 2.00
- Lacing (in): 6 x 6 in
- Length: 2.00
- Net Weight: 0.05
- Overall Width/Pin Length (in): 1.67 in
- Plate Depth (in): 0.704724409448819 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00