R160SURLPK RC 160H RL PK

10496814 MFG #: LINK
$0.00 /
  • Chain Pitch (in): 2 in
  • Inside Plate Height (in): 1.81 in
  • Pin Diameter (in): 0.563 in
  • Plate Thickness (in): 0.28 in
  • Roller Diameter (in): 1.125 in
  • Base Catalog No: 160SU
  • Chain Construction: Riveted
  • Net Weight: 1.28
  • Weight unit: LB
QTY